Surge arrester V20, 1-pole + NPE, 280 V

Item no. 5095251 | EAN 4012196161140

280 V
IP20
Product description
Product description
Surge arrester, type 2


• For surge voltage protection equipotential bonding to VDE 0100-443 (IEC 60364-4-44)

• Discharge capacity to 40 kA (8/20) per pole through high-performance varistors

• Modular connectable arrester with cut-off unit and visual status display

• Locking mechanism with vibration protection and voltage keying

• Plastic to UL 94 V-0

• The remote signalling variants (FS) have a potential-free changeover contact for remote signalling


Application: Equipotential bonding in main and sub-distributions.
  • Underwriters Laboratories Inc., USA + CSA, Canada
  • Österreichischer Verband für Elektrotechnik, Austria
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • KEMA-KEUR, Netherlands
  • 5-year warranty
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • EurAsian Conformity
  • Regulatory Compliance Mark – Declaration of Conformity for Australia/New Zealand
  • Protection device to DIN EN 61643-11 or IEC 61643-11
  • Transition from LPZ 1 to LPZ 2
  • Installation electrotechnical expertise
  • CO₂ footprint (PCF)
  • Packaging without plastic
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

Approvals VDE, KEMA, UL, ÖVE
Blow-out no
Dimension 280V
Follow current quenching capacity (eff) [N-PE] 0,1 kA
Housing material surge protection components PA UL 94 V-0
Humidity, max. 95 %
Humidity, min. 5 %
Installation type DIN rail 35 mm
Integrated back-up fuse no
Max. mains-side overcurrent protection 160 A gL/gG
Maximum back-up fuse 160 A
Maximum continuous voltage (L-N) 280 V
Maximum continuous voltage (N-PE) 255 V
Maximum continuous voltage AC 280 V
Maximum discharge current (8/20 μs) 40 kA
Maximum discharge current (8/20 μs) [L-N] 40 kA
Maximum discharge current (8/20 μs) [N-PE] 60 kA
Minimum distance 1,5 mm
Network form Other
Nominal discharge current (8/20 µs) 20 kA
Nominal discharge current (8/20 µs) [L-N] 20 kA
Nominal discharge current (8/20 µs) [N-PE] 40 kA
Nominal voltage AC (50/60 Hz) 230 V
Operating temperature, max. 80 °C
Operating temperature, min. -40 °C
Permitted temperature range, max. 80 °C
Permitted temperature range, min. -40 °C
Pole number 2
Pole version 1+N/PE
Protection level [L-N] ≤1,3
Protection rating IP20
Remote signalling no
Residual voltage [L-N] @ 1 kA 0,8 kV
Residual voltage [L-N] @ 5 kA 1 kV
Response time <25 ns
ROHS-conformant yes
Short-circuit resistance for max. mains-side overcurrent protection 50 kA eff
Short-circuit resistant yes
Signalling on device Visual
SPD to EN 61643-11 Type 2
SPD to IEC 61643-11 Class II
SPD to UL 1449 Type 4
Test class, type 2 yes
TN network form yes
TN-C-S network form yes
TN-S network form yes
Torque 4 Nm
TOV voltage [L-N] ‒ fail safe mode ‒ 120 min. 440 V
TOV voltage [L-N] ‒ withstand mode ‒ 5 s 335 V
TOV voltage [N-PE] ‒ withstand mode ‒ 200 ms 1200 V
TT network form yes

Connectivity options

Arrester surge current (8/20 µs) [total] 60 kA
Combined voltage protection level [L-PE] 1,5 kV
Conductor cross-section, flexible (fine-wire), max. 35 mm²
Conductor cross-section, flexible (fine-wire), max. 2 AWG
Conductor cross-section, flexible (fine-wire), min. 1,5 mm²
Conductor cross-section, flexible (fine-wire), min. 16 AWG
Conductor cross-section, rigid (single-wire/multiwire), max. 35 mm²
Conductor cross-section, rigid (single-wire/multiwire), max. 2 AWG
Conductor cross-section, rigid (single-wire/multiwire), min. 16 AWG
Conductor cross-section, rigid (single-wire/multiwire), min. 1,5 mm²

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 1,0823 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 1,0823 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Pole version Maximum continuous voltage AC Protection rating Item no. Quantity SSU
V20-3+NPE-280 3+N/PE 280 V IP20 5095253
1 piece
V20-1+NPE-280 1+N/PE 280 V IP20 5095251
1 piece
V20-2+NPE-280 2+N/PE 280 V IP20 5095252
1 piece
Downloads

Download

EU declaration of conformity V20-1+NPE-280 / 5095251 , 0.11MB , pdf
Download

Download

V20-1+NPE-280 / 5095251
Download