Suspension bracket, black

Item no. 6363875 | EAN 4012197445164

Product description
Product description
Suspension bracket for cable support systems to fasten directly under the ceiling or as a suspension with threaded rods M10. Black coated.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • CO₂ footprint (PCF)
Technical data

Technical data

Adjustable no
Colour Jet black; RAL 9005
Dimension B100mm
F in kN ceiling 0,6 kN
for width max. 100 mm
for width min. 100
Hole diameter 11 mm
Maintain electrical functions no
Material Steel
Material thickness 6 mm
Product series BlackLine, EKS Series, IKS Series, MKSM Series, MKS Series, RKSM Series, RKS Series, SKSM Series, SKS Series
ROHS-conformant yes
Suitable for cable ladder no
Suitable for cable tray yes
Suitable for mesh cable tray no
Suitable for metric threaded rod 10
Surface PES135 - Polyester
Tray fastening Screw-on
Version for Suspension bracket (C clamp)

Dimensions

Dimension B 115 mm
Height 180 mm
Length 30 mm
Width 127 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,0062 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,0062 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-27T00:00:00.000+0200
All types

All types

Types Width Height F in kN ceiling F in kN wall for width max. Hole diameter Colour Item no. Quantity SSU
MAH 60 100 FSKSW 40 100 10.5 94 Jet black; RAL 9005 - - 6358740
1 piece
MAH 60 200 FSKSW 40 200 10.5 195 Jet black; RAL 9005 - - 6358742
1 piece
MAH 60 300 FSKSW 40 300 10.5 295 Jet black; RAL 9005 - - 6358744
1 piece
MAH 60 400 FSKSW 40 400 10.5 395 Jet black; RAL 9005 - - 6358746
1 piece
AHB 100 FTK SW 127 180 0.6 - 100 11 Jet black; RAL 9005 6363875
1 piece
AHB 200 FTK SW 231 180 0.6 - 200 11 Jet black; RAL 9005 6363877
1 piece
AHB 300 FTK SW 331 180 0.35 - 300 11 Jet black; RAL 9005 6363878
1 piece
AHB 400 FTK SW 431 180 0.2 - 400 11 Jet black; RAL 9005 6363879
1 piece
Accessories

Mounting accessories

Products Types Item no. Quantity SSU
Truss-head bolt with flange nut F Truss-head bolt with flange nut F FRSB 6x16 F 6406157
100 piece
Downloads

Download

EU declaration of conformity AHB 100 FTK SW / 6363875 , 0.11MB , pdf
Download

Download
Download

AHB 100 FTK SW / 6363875
Download