T and intersection cover, for trunking type WDK 40040

Item no. 6182917 | EAN 4012196673094

83 mm
43 mm
40 mm
Product description
Product description
T and intersection cover for changing the direction of the WDK trunking. The fitting is preperforated at the side for the connection of different trunking cross-sections.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • CO₂ footprint (PCF)
  • Packaging without plastic
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

Antibacterial treatment no
Colour Light grey; RAL 7035
Dimension 40x40mm
Fastening type Lockable
for duct dimension 40 x 40
Maintain electrical functions no
Material Polyvinylchloride
Permitted temperature range, max. 60 °C
Permitted temperature range, min. -5 °C
Product series WDK
Protection rating IP30
Protection rating IK code IK04
ROHS-conformant yes
Trunking depth 40 mm
Version for Hood fitting

Dimensions

Dimension a 83 mm
Dimension b 43 mm
Dimension H 40 mm
Height 40 mm
Length 83 mm
Width 40 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,1172 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,1172 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-21T00:00:00.000+0200
All types

All types

Types Dimension a Dimension b Dimension H Colour Item no. Quantity SSU
WDK HT40040GR 83 mm 43 mm 40 mm Stone grey; RAL 7030 6158544
4 piece
WDK HT40040CW 83 mm 43 mm 40 mm Cream; RAL 9001 6161995
4 piece
WDK HT40040LGR 83 mm 43 mm 40 mm Light grey; RAL 7035 6182917
4 piece
WDK HT40040RW 83 mm 43 mm 40 mm Pure white; RAL 9010 6192548
4 piece
Downloads

Download

EU declaration of conformity WDK HT40040LGR / 6182917 , 0.11MB , pdf
Download

No invitation to tender text is available for this product.