T and intersection cover, for trunking type WDK 60110

Item no. 6183034 | EAN 4012196677177

272 mm
114 mm
110 mm
Product description
Product description
T and intersection cover for changing the direction of the WDK trunking. The fitting is preperforated at the side for the connection of different trunking cross-sections.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • CO₂ footprint (PCF)
Technical data

Technical data

Antibacterial treatment no
Colour Light grey; RAL 7035
Dimension 60x110mm
Fastening type Lockable
for duct dimension 60 x 110
Maintain electrical functions no
Material Polyvinylchloride
Permitted temperature range, max. 60 °C
Permitted temperature range, min. -5 °C
Product series WDK
Protection rating IP30
Protection rating IK code IK04
ROHS-conformant yes
Version for Hood fitting

Dimensions

Dimension a 272 mm
Dimension b 114 mm
Dimension H 110 mm
Height 60 mm
Length 272 mm
Width 110 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,4563 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,4563 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-21T00:00:00.000+0200
All types

All types

Types Dimension a Dimension b Dimension H Colour Item no. Quantity SSU
WDK HK60110GR 272 mm 114 mm 110 mm Stone grey; RAL 7030 6023029
2 piece
WDK HK60110CW 272 mm 114 mm 110 mm Cream; RAL 9001 6162223
2 piece
WDK HK60110LGR 272 mm 114 mm 110 mm Light grey; RAL 7035 6183034
2 piece
WDK HK60110RW 272 mm 114 mm 110 mm Pure white; RAL 9010 6192637
2 piece
Downloads

Download

EU declaration of conformity WDK HK60110LGR / 6183034 , 0.11MB , pdf
Download

No invitation to tender text is available for this product.