T branch piece 60 FS

Item no. 6043304 | EAN 4012196606191

Steel
Strip galvanised
Product description
Product description
Horizontal T branch piece, for all cable tray types of 60 mm side height.

The fitting is shipped in an unmounted state. All the sides are designed for the same cable tray width.

Including appropriate fastening material.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, side height 60 mm
Technical data

Technical data

Colour zinc
Connector version Without connectors
Dimension 60x200
Maintain electrical functions no
Material Steel
NATO hole pattern no
ROHS-conformant yes
Rustproof steel, pickled no
Surface Strip galvanised
Type T piece horizontal
Type of connector, cable support system Screwed
Wide-span version no
Width of the branch 200 mm

Dimensions

Dimension B 200 mm
Height 60 mm
Width 200 mm
All types

All types

Types Width Material Surface Item no. Quantity SSU
RT 610 FS RU 100 mm Steel Strip galvanised 6043302
1 piece
RT 615 FS RU 150 mm Steel Strip galvanised 6043303
1 piece
RT 620 FS RU 200 mm Steel Strip galvanised 6043304
1 piece
RT 630 FS RU 300 mm Steel Strip galvanised 6043306
1 piece
RT 640 FS RU 400 mm Steel Strip galvanised 6043308
1 piece
RT 650 FS RU 500 mm Steel Strip galvanised 6043310
1 piece
RT 660 FS RU 600 mm Steel Strip galvanised 6043312
1 piece
Downloads

Download

Download

EU declaration of conformity RT 620 FS RU / 6043304 , 0.10MB , pdf
Download

RT 620 FS RU / 6043304
Download