Note: This article is discontinued. You can find the current article here: 6038104 / T piece 60 FS

T branch piece 60 FS

Item no. 6043429 | EAN 4012196051137

Steel
Strip galvanised
Product description
Product description
Horizontal T branch piece, for all cable tray types of 60 mm side height.

The fitting is shipped in an unmounted state. All the sides are designed for the same cable tray width.

Including appropriate fastening material.

  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, side height 60 mm
Technical data

Technical data

Bend (angle) 90°
Change of direction Horizontal
Connector version Supplied connectors
Dimension 60x200
Dimension B 200 mm
Dimension R 50 mm
Height 60 mm
Maintain electrical functions no
Material Steel
NATO hole pattern no
Rail thickness 1,25 mm
Rustproof steel, pickled no
Surface Strip galvanised
Type T piece horizontal
Type of connector, cable support system Screwed
Wide-span version no
Width 200 mm
Width 8 in
All types

All types

Types Width Material Surface Item no. Quantity SSU
RT 615 FS 150 mm Steel Strip galvanised 6043402
1 piece
RT 610 FS 100 mm Steel Strip galvanised 6043410
1 piece
RT 620 FS 200 mm Steel Strip galvanised 6043429
1 piece
RT 630 FS 300 mm Steel Strip galvanised 6043437
1 piece
Downloads

Download

EU declaration of conformity RT 620 FS / 6043429 , 0.10MB , pdf
Download
REACH Declaration of conformity RT 620 FS / 6043429 , 0.12MB , pdf

RT 620 FS / 6043429
Download