Note: This article is discontinued. You can find the current article here: 6038136 / T piece 60 FT

T branch piece 60 FT

Item no. 7117306 | EAN 4012196812479

Steel
Hot-dip galvanised
Product description
Product description
Horizontal T branch piece, for all cable tray types of 60 mm side height.

The fitting is shipped in an unmounted state. All the sides are designed for the same cable tray width.

Including appropriate fastening material.

  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, side height 60 mm
Technical data

Technical data

Bend (angle) 90°
Change of direction Horizontal
Connector version Supplied connectors
Dimension 60x300
Dimension B 300 mm
Dimension R 50 mm
Height 60 mm
Maintain electrical functions no
Material Steel
NATO hole pattern no
Rail thickness 1,25 mm
Rustproof steel, pickled no
Surface Hot-dip galvanised
Type T piece horizontal
Type of connector, cable support system Screwed
Wide-span version no
Width 12 in
Width 300 mm
All types

All types

Types Width Material Surface Item no. Quantity SSU
RT 610 FT 100 mm Steel Hot-dip galvanised 7117116
1 piece
RT 615 FT 150 mm Steel Hot-dip galvanised 7117162
1 piece
RT 620 FT 200 mm Steel Hot-dip galvanised 7117209
1 piece
RT 630 FT 300 mm Steel Hot-dip galvanised 7117306
1 piece
Downloads

Download

EU declaration of conformity RT 630 FT / 7117306 , 0.10MB , pdf
Download
REACH Declaration of conformity RT 630 FT / 7117306 , 0.12MB , pdf

RT 630 FT / 7117306
Download