Note: This article is discontinued. You can find the current article here: 6038142 / T piece 60 FT

T branch piece 60 FT

Item no. 7117604 | EAN 4012196245178

Steel
Hot-dip galvanised
Product description
Product description
Horizontal T branch piece, for all cable tray types of 60 mm side height.

Fitting in round design. The interior radius of the fitting is 150 mm. All the sides are designed for the same cable tray width.

Fastening materials should be ordered separately.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, side height 60 mm
Technical data

Technical data

Bend (angle) 90°
Change of direction Horizontal
Connector version Without connectors
Dimension 60x600
Dimension B 600 mm
Dimension R 150 mm
Height 60 mm
Maintain electrical functions no
Material Steel
NATO hole pattern no
Rail thickness 1,25 mm
Rustproof steel, pickled no
Surface Hot-dip galvanised
Type T piece horizontal
Type of connector, cable support system Screwed
Wide-span version no
Width 600 mm
Width 24 in
All types

All types

Types Width Material Surface Item no. Quantity SSU
RT 640 FT 400 mm Steel Hot-dip galvanised 7117396
1 piece
RT 650 FT 500 mm Steel Hot-dip galvanised 7117507
1 piece
RT 660 FT 600 mm Steel Hot-dip galvanised 7117604
1 piece
Downloads

Download

EU declaration of conformity RT 660 FT / 7117604 , 0.10MB , pdf
Download
REACH Declaration of conformity RT 660 FT / 7117604 , 0.12MB , pdf

RT 660 FT / 7117604
Download