T piece 110 FS

Item no. 6225298 | EAN 4012196444366

1.5 mm
Product description
Product description
T piece, horizontal, with welded rung for all cable ladder types of 110 mm side height.

Connectors should be ordered separately and in the appropriate quantity.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Cable ladder, side height 110 mm
  • CO₂ footprint (PCF)
Technical data

Technical data

Colour zinc
Connector version Without connectors
Dimension 110x600
Maintain electrical functions no
Material Steel
Rail thickness 1,5 mm
ROHS-conformant yes
Rustproof steel, pickled no
Side rail version Flat profile
Surface Strip galvanised
Type Exit symmetrical
Version of the rungs Profile unperforated
Wide-span version no

Dimensions

Dimension B 600 mm
Dimension R 300 mm
Height 110 mm
Width 600 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 25,1108 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 25,1108 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Width Rail thickness Item no. Quantity SSU
LT 1120 R3 FS 200 mm 1.5 mm 6225290
1 piece
LT 1130 R3 FS 300 mm 1.5 mm 6225292
1 piece
LT 1140 R3 FS 400 mm 1.5 mm 6225294
1 piece
LT 1150 R3 FS 500 mm 1.5 mm 6225296
1 piece
LT 1160 R3 FS 600 mm 1.5 mm 6225298
1 piece
Accessories

Mounting accessories

Products Types Item no. Quantity SSU
Straight connector cable ladders LVG FS Straight connector cable ladders LVG FS LVG 110 FS 6216545
10 piece
Downloads

Download

EU declaration of conformity LT 1160 R3 FS / 6225298 , 0.10MB , pdf
Download

Download

LT 1160 R3 FS / 6225298
Download