T piece 110 FT

Item no. 6225310 | EAN 4012196444403

1.5 mm
Product description
Product description
T piece, horizontal, with welded rung for all cable ladder types of 110 mm side height.

Connectors should be ordered separately and in the appropriate quantity.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Cable ladder, side height 110 mm
  • CO₂ footprint (PCF)
Technical data

Technical data

Colour zinc
Connector version Without connectors
Dimension 110x200
Maintain electrical functions no
Material Steel
Rail thickness 1,5 mm
ROHS-conformant yes
Rustproof steel, pickled no
Side rail version Flat profile
Surface Hot-dip galvanised
Type Exit symmetrical
Version of the rungs Profile unperforated
Wide-span version no

Dimensions

Dimension B 200 mm
Dimension R 300 mm
Height 110 mm
Width 200 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 15,7506 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 15,7506 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Width Rail thickness Item no. Quantity SSU
LT 1120 R3 FT 200 mm 1.5 mm 6225310
1 piece
LT 1130 R3 FT 300 mm 1.5 mm 6225312
1 piece
LT 1140 R3 FT 400 mm 1.5 mm 6225314
1 piece
LT 1145 R3 FT 450 mm 1.5 mm 6225316
1 piece
LT 1150 R3 FT 500 mm 1.5 mm 6225318
1 piece
LT 1160 R3 FT 600 mm 1.5 mm 6225320
1 piece
Accessories

Mounting accessories

Products Types Item no. Quantity SSU
Straight connector cable ladders FT Straight connector cable ladders FT LVG 110 FT 6216548
10 piece
Downloads

Download

EU declaration of conformity LT 1120 R3 FT / 6225310 , 0.10MB , pdf
Download

Download

LT 1120 R3 FT / 6225310
Download