T piece 35 FS

Item no. 6038002 | EAN 4012197346560

Steel
Strip galvanised
Product description
Product description
T piece for the creation of a horizontal branch, fitting for lock and screw-on cable trays of side height 35 mm. Screw connection with FRS truss-head screws and M6 combination nuts. Can be used in indoor areas. Fastening material must be ordered separately.


  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • CO₂ footprint (PCF)
Technical data

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 3,3741 kg CO2e / 1 Piece
Colour zinc
Connector version Integrated connector
Dimension 35x200
Dimension B 200 mm
Height 35 mm
Maintain electrical functions no
Material Steel
NATO hole pattern no
Permitted temperature range, max. 120 °C
Permitted temperature range, min. -20 °C
Plate thickness 0,8 mm
Rail thickness 1,25 mm
Recommended quantity of bolts 12 St.
Rustproof steel, pickled no
Surface Strip galvanised
Type T piece horizontal
Type of connector, cable support system Screwed
Wide-span version no
Width 200 mm
Width of the branch 200 mm
All types

All types

Types Width Material Surface Item no. Quantity SSU
RT 310 FS 100 mm Steel Strip galvanised 6038000
1 piece
RT 320 FS 200 mm Steel Strip galvanised 6038002
1 piece
RT 330 FS 300 mm Steel Strip galvanised 6038004
1 piece
Accessories

System accessories

Products Types Item no. Quantity SSU
Cover, T piece FS Cover, T piece FS RTD 200 FS 6038604
1 piece
Downloads

Download

EU declaration of conformity RT 320 FS / 6038002 , 0.10MB , pdf
Download
REACH Declaration of conformity RT 320 FS / 6038002 , 0.12MB , pdf

Download
Download

RT 320 FS / 6038002
Download