T piece 60/100 A4

Item no. 6038180 | EAN 4012197340032

Stainless steel
Bright, treated
Product description
Product description
T piece for the creation of a horizontal branch, fitting for lock and screw-on cable trays of side height 60 mm. Screwless mounting with double clamps or screw connection with FRS truss-head screws and M6 combination nuts. Can be used indoors and outdoors. Fastening material must be ordered separately.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

CO2 Footprint (GWP) Cradle-to-Gate 6,3732 kg CO2e / 1 Piece
Colour stainless steel
Connector version Integrated connector
Dimension 60x100
Dimension B 100 mm
Height 60 mm
Maintain electrical functions yes
Material Stainless steel
NATO hole pattern no
Permitted temperature range, max. 120 °C
Permitted temperature range, min. -20 °C
Plate thickness 0,8 mm
Rail thickness 1,25 mm
Recommended quantity of bolts 15 St.
Rustproof steel, pickled no
Surface Bright, treated
Type T piece horizontal
Type of connector, cable support system Screwed
Wide-span version no
Width 100 mm
Width of the branch 100 mm
All types

All types

Types Width Material Surface Item no. Quantity SSU
RT 610 A4 100 mm Stainless steel Bright, treated 6038180
1 piece
RT 620 A4 200 mm Stainless steel Bright, treated 6038182
1 piece
RT 630 A4 300 mm Stainless steel Bright, treated 6038184
1 piece
RT 640 A4 400 mm Stainless steel Bright, treated 6038186
1 piece
RT 650 A4 500 mm Stainless steel Bright, treated 6038188
1 piece
RT 660 A4 600 mm Stainless steel Bright, treated 6038190
1 piece
Accessories

System accessories

Products Types Item no. Quantity SSU
Cover, T piece 100 A4 Cover, T piece 100 A4 RTD 100 A4 6038680
1 piece

Mounting accessories

Products Types Item no. Quantity SSU
Truss-head bolt with flange nut A4 Truss-head bolt with flange nut A4 FRSB 6x12 A4 6406142
100 piece
Downloads

Download

EU declaration of conformity RT 610 A4 / 6038180 , 0.10MB , pdf
Download
REACH Declaration of conformity RT 610 A4 / 6038180 , 0.12MB , pdf

Download
Download

RT 610 A4 / 6038180
Download