T piece 60 FS

Item no. 6038102 | EAN 4012197346652

Steel
Strip galvanised
Product description
Product description
T piece for the creation of a horizontal branch, fitting for lock and screw-on cable trays of side height 60 mm. Screwless mounting with double clamps or screw connection with FRS truss-head screws and M6 combination nuts. Can be used in indoor areas. Fastening material must be ordered separately.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • CO₂ footprint (PCF)
Technical data

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 3,2778 kg CO2e / 1 Piece
Colour zinc
Connector version Integrated connector
Dimension 60x150
Dimension B 150 mm
Height 60 mm
Maintain electrical functions yes
Material Steel
NATO hole pattern no
Permitted temperature range, max. 120 °C
Permitted temperature range, min. -20 °C
Plate thickness 0,8 mm
Rail thickness 1,25 mm
Recommended quantity of bolts 15 St.
Rustproof steel, pickled no
Surface Strip galvanised
Type T piece horizontal
Type of connector, cable support system screwed/clamped
Wide-span version no
Width 150 mm
Width of the branch 150 mm
All types

All types

Types Width Material Surface Item no. Quantity SSU
RT 610 FS 100 mm Steel Strip galvanised 6038100
1 piece
RT 615 FS 150 mm Steel Strip galvanised 6038102
1 piece
RT 620 FS 200 mm Steel Strip galvanised 6038104
1 piece
RT 630 FS 300 mm Steel Strip galvanised 6038106
1 piece
RT 640 FS 400 mm Steel Strip galvanised 6038108
1 piece
RT 650 FS 500 mm Steel Strip galvanised 6038110
1 piece
RT 660 FS 600 mm Steel Strip galvanised 6038112
1 piece
Accessories

System accessories

Products Types Item no. Quantity SSU
Cover, T piece FS Cover, T piece FS RTD 150 FS 6038602
1 piece

Mounting accessories

Products Types Item no. Quantity SSU
Double clamp, fitting mounting A2 Double clamp, fitting mounting A2 DOP A2 6035998
1 piece
Downloads

Download

EU declaration of conformity RT 615 FS / 6038102 , 0.10MB , pdf
Download
REACH Declaration of conformity RT 615 FS / 6038102 , 0.12MB , pdf

Download
Download

RT 615 FS / 6038102
Download