T piece 85 FS

Item no. 6038216 | EAN 4012197346928

Steel
Strip galvanised
Product description
Product description
T piece for the creation of a horizontal branch, fitting for lock and screw-on cable trays of side height 85 mm. Screwless mounting with double clamps or screw connection with FRS truss-head screws and M6 combination nuts. Can be used in indoor areas. Fastening material must be ordered separately.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • CO₂ footprint (PCF)
Technical data

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 11,249 kg CO2e / 1 Piece
Colour zinc
Connector version Integrated connector
Dimension 85x400
Dimension B 400 mm
Height 85 mm
Maintain electrical functions no
Material Steel
NATO hole pattern no
Permitted temperature range, max. 120 °C
Permitted temperature range, min. -20 °C
Plate thickness 1 mm
Rail thickness 1,25 mm
Recommended quantity of bolts 27 St.
Rustproof steel, pickled no
Surface Strip galvanised
Type T piece horizontal
Type of connector, cable support system screwed/clamped
Wide-span version no
Width 400 mm
Width of the branch 400 mm
All types

All types

Types Width Material Surface Item no. Quantity SSU
RT 810 FS 100 mm Steel Strip galvanised 6038210
1 piece
RT 820 FS 200 mm Steel Strip galvanised 6038212
1 piece
RT 830 FS 300 mm Steel Strip galvanised 6038214
1 piece
RT 840 FS 400 mm Steel Strip galvanised 6038216
1 piece
RT 850 FS 500 mm Steel Strip galvanised 6038218
1 piece
RT 860 FS 600 mm Steel Strip galvanised 6038220
1 piece
Accessories

System accessories

Products Types Item no. Quantity SSU
Cover, T piece FS Cover, T piece FS RTD 400 FS 6038608
1 piece

Mounting accessories

Products Types Item no. Quantity SSU
Double clamp, fitting mounting A2 Double clamp, fitting mounting A2 DOP A2 6035998
1 piece
Downloads

Download

EU declaration of conformity RT 840 FS / 6038216 , 0.10MB , pdf
Download
REACH Declaration of conformity RT 840 FS / 6038216 , 0.12MB , pdf

Download
Download

RT 840 FS / 6038216
Download