Tapered pipe air-termination rod

Item no. 5401980 | EAN 4012195105619

10/16 mm
Product description
Product description
• Suitable for wind loads according to Eurocode 1: DIN EN 1991-1-4
• From a free length of > 2.5 m, an additional fastening, e.g. insulated
spacer is recommended
• Last metre is tapered from Ø 16 mm to Ø 10 mm, material: AlMgSi
• Matches stand system FangFix
  • CO₂ footprint (PCF)
Technical data

Technical data

Connection Round conductor
Diameter 16 mm
Dimension 1500mm
High voltage-resistant, insulated version no
Material Aluminium
Nominal size Ø 10/16 mm
ROHS-conformant yes
Version for Tapered air-termination rod

Dimensions

Length 1500 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 4,6171 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 4,6171 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Length Nominal size Ø Item no. Quantity SSU
101 VL1500 1500 mm 10/16 mm 5401980
1 piece
101 VL2000 2000 mm 10/16 mm 5401983
1 piece
101 VL2500 2500 mm 10/16 mm 5401986
1 piece
101 VL3000 3000 mm 10/16 mm 5401989
1 piece
101 VL3500 3500 mm 10/16 mm 5401993
1 piece
101 VL4000 4000 mm 10/16 mm 5401995
1 piece
Downloads

Download

101 VL1500 / 5401980
Download