- Product description
-
Product descriptionThreaded rod to DIN 976.
-
- Technical data
-
Technical data
Colour Black Diameter 10 mm Dimension 10x10x1000 Left thread no Material Steel Product series BlackLine, Bolts and hooks ROHS-conformant yes Surface burnished Thread M10 Thread metric 10 Thread type Metric Threaded rod resistance class 8.8 Dimensions
Dimension d 10 mm Dimension L 1000 mm Length 1000 mm - All types
- Downloads
-
Data sheet TR M10 1M BR / 3141540 , 0.13MB , pdfREACH Declaration of conformity TR M10 1M BR / 3141540 , 0.12MB , pdfRoHS Declaration of conformity TR M10 1M BR / 3141540 , 0.13MB , pdfMounting instructions Mounting instructions, universal systems , 2.07MB , pdfMounting instructions Mounting instructions, V-TEC VM.. SGR; V-TEC VM.. LGR; V-TEC VM.. SW , 0.08MB , pdf
Kazakhstan - English