Threaded rod A4 2000

Item no. 3141494 | EAN 4012196098439

2000 mm
Product description
Product description
Threaded rod to DIN 976.
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Breaking load 40,19 kN
Dimension M8x2000mm
Left thread no
Material Stainless steel
Surface Bright, treated
Thread M8
Thread metric 8

Dimensions

Dimension d 8 mm
Dimension L 2000 mm
Length 2000 mm
All types

All types

Types Length Thread Item no. Quantity SSU
TR M6 2M A4 2000 mm M6 3141484
1 piece
TR M8 2M A4 2000 mm M8 3141494
1 piece
Downloads

Download

Download

TR M8 2M A4 / 3141494
Download