Threaded rod G 2000

Item no. 3141048 | EAN 4012196096640

2000 mm
8.8
Product description
Product description
Threaded rod to DIN 976.
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Breaking load 8,04 kN
Dimension M6x2000mm
Dimension d 6 mm
Dimension L 2000 mm
Left thread no
Length 2000 mm
Material Steel
Surface Electrogalvanised
Thread M6
Thread metric 6
Threaded rod resistance class 8.8
All types

All types

Types Length Threaded rod resistance class Thread Item no. Quantity SSU
TR M6 2M G 2000 mm 8.8 M6 3141048
10 piece
TR M8 2M G 2000 mm 8.8 M8 3141136
10 piece
TR M10 2M G 2000 mm 8.8 M10 3141140
10 piece
TR M12 2M G 2000 mm 8.8 M12 3141144
10 piece
Downloads

Download

Download

TR M6 2M G / 3141048
Download