Threaded sleeve for heavy-duty frame cassette

Item no. 7406859 | EAN 4012195426158

Product description
Product description
Threaded sleeves for retro-installation in heavy-duty frame cassettes.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • CO₂ footprint (PCF)
Technical data

Technical data

Cassette height 20 mm
Dimension L=14,0
Floor covering thickness 14 mm
Material Stainless steel 1.4301
ROHS-conformant yes
Thread type Metric

Dimensions

Dimension L 14 mm
Length 14 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,1473 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,1473 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Floor covering thickness Item no. Quantity SSU
GH RK SL20 14 mm 7406859
1 piece
GH RK SL25 19 mm 7406860
1 piece
GH RK SL30 24 mm 7406861
1 piece
GH RK SL40 34 mm 7406862
1 piece
Downloads

Download

No invitation to tender text is available for this product.