Note: This article is discontinued.

Tightening strap in fixed lengths A4K, Chestnut brown

Item no. 6490240 | EAN 4012196589777

Product description
Product description
Pre-terminated tightening strap made of rustproof steel with plastic jacketing and tightening strap lock.
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Colour Chestnut brown; RAL 8015
Dimension 8x0,3x200
Dimension 8,0 x 0,3
Dimension B 9,3 mm
Dimension B1 8 mm
Dimension t 1 mm
Dimension t1 (mm) 0,3
Length 200 mm
Material Stainless steel
minimum breaking load 1,09 kN
Surface Plastic-coated
Version for Smooth
All types

All types

Types Length Item no. Quantity SSU
SBF 8-200 A4K 200 mm 6490240
25 piece
SBF 8-300 A4K 300 mm 6490244
25 piece
SBF 8-400 A4K 400 mm 6490248
25 piece
SBF 8-600 A4K 600 mm 6490256
25 piece
Downloads

Download

EU declaration of conformity SBF 8-200 A4K / 6490240 , 0.10MB , pdf
Download

Download

SBF 8-200 A4K / 6490240
Download