TP profile FS

Item no. 6366548 | EAN 4012195381761

2 mm
Product description
Product description
TP profile with clamping hook for the screwless mounting of mesh cable trays.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • TP profile and suspended support and bracket
  • CO₂ footprint (PCF)
  • Packaging without plastic
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

Breakable no
Colour zinc
Dimension 500mm
Maintain electrical functions no
Material Steel
Plate thickness 2 mm
Product series TP Series
Profile shape Flat profile
ROHS-conformant yes
Surface Strip galvanised
Type of perforation Without
Version for Single profile
With toothing no

Dimensions

Height 20 mm
Length 500 mm
Width 60 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 1,595 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 1,595 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-21T00:00:00.000+0200
All types

All types

Types Length Plate thickness Item no. Quantity SSU
TPSG 3000 FS 3000 mm 2 mm 6366090
1 piece
TPSG 150L FS 150 mm 2 mm 6366533
1 piece
TPSG 200L FS 200 mm 2 mm 6366536
1 piece
TPSG 250L FS 250 mm 2 mm 6366539
1 piece
TPSG 300L FS 300 mm 2 mm 6366542
1 piece
TPSG 400L FS 400 mm 2 mm 6366545
1 piece
TPSG 500L FS 500 mm 2 mm 6366548
1 piece
TPSG 600L FS 600 mm 2 mm 6366551
1 piece
TPSG 700L FS 700 mm 2 mm 6366554
1 piece
Accessories

Mounting accessories

Products Types Item no. Quantity SSU
End cap End cap TPS KS OR 6364625
10 piece
Downloads

Download

EU declaration of conformity TPSG 500L FS / 6366548 , 0.10MB , pdf
Download

TPSG 500L FS / 6366548
Download