TP support / wall and support bracket FT

Item no. 6366143 | EAN 4012195076988

zinc
Product description
Product description
TP bracket with clamping lugs.

If the bracket is fastened directly to the wall or the profiles are screwed together, then, for reasons of stability, always use the spacer, type DS 4.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • TP profile and suspended support and bracket
  • Mesh cable tray, slant height 35 mm
  • Mesh cable tray, slant height 55 mm
  • Easy mounting component
  • Environmental Product Declaration (EPD)
  • CO₂ footprint (PCF)
Technical data

Technical data

Colour zinc
Dimension B345mm
F in kN 0,55 kN
for width max. 300 mm
for width min. 300
Maintain electrical functions no
Material Steel
Product series TP Series
ROHS-conformant yes
Rustproof steel, pickled no
Surface Hot-dip galvanised
Version for Wall and support bracket

Dimensions

Dimension B 60 mm
Dimension H 120 mm
Dimension L 345 mm
Dimension W 250 mm
Height 120 mm
Length 345 mm
Width 60 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 1,3474 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 1,3474 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200

Technical data

Load diagram, bracket, type TPSAG

Load diagram, bracket, type TPSAG
All types

All types

Types Width F in kN Colour Item no. Quantity SSU
TPSAG 145 FT 120 mm 1.5 kN zinc 6366131
1 piece
TPSAG 195 FT 120 mm 1 kN zinc 6366135
1 piece
TPSAG 245 FT 60 mm 0.9 kN zinc 6366139
1 piece
TPSAG 345 FT 60 mm 0.55 kN zinc 6366143
1 piece
Accessories

Mounting accessories

Products Types Item no. Quantity SSU
End cap End cap TPS KS OR 6364625
10 piece
Spacer FT Spacer FT DS 4 FT 6416586
20 piece
Downloads

Download

EU declaration of conformity TPSAG 345 FT / 6366143 , 0.10MB , pdf
Download
Environmental Product Declaration (EPD) TPSAG 345 FT / 6366143 , 2.03MB , pdf

Download
Download

TPSAG 345 FT / 6366143
Download