TP wall and ceiling bracket FS

Item no. 6365949 | EAN 4012196984329

60 mm
zinc
Product description
Product description
TP wall and ceiling bracket with clamping lugs for screwless mesh cable tray fastening.

If the wall and ceiling bracket is fastened directly to the wall or ceiling, then, for reasons of stability, always use the spacer, type DS 4.

Max. side height of the cable support system 60 mm.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • TP profile and suspended support and bracket
  • Mesh cable tray, slant height 35 mm
  • Mesh cable tray, slant height 55 mm
  • Easy mounting component
  • CO₂ footprint (PCF)
Technical data

Technical data

Colour zinc
Dimension B345mm
F in kN ceiling 0,5 kN
F in kN wall 0,55 kN
for width max. 300 mm
for width min. 300
Maintain electrical functions no
Material Steel
Product series TP Series
ROHS-conformant yes
Suitable for cable ladder no
Suitable for cable tray no
Suitable for mesh cable tray yes
Surface Strip galvanised
Version for Suspension bracket (C clamp)

Dimensions

Dimension B 345 mm
Dimension L 250 mm
Height 60 mm
Length 175 mm
Width 345 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 1,8649 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 1,8649 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200

Technical data

Load diagram, ceiling clamp TPDG

Load diagram, ceiling clamp TPDG
  • Bending of the bracket tip at permitted bracket load Bending of the bracket tip at permitted bracket load
  • Permitted bracket load in kN without man load Permitted bracket load in kN without man load
  • Load curve with bracket lengths in mm Load curve with bracket lengths in mm
All types

All types

Types Width Height F in kN ceiling F in kN wall for width max. Colour Item no. Quantity SSU
TPDG 145 FS 145 mm 60 mm 1.3 kN 1.4 kN 100 mm zinc 6365906
6 piece
TPDG 195 FS 195 mm 60 mm 0.95 kN 1.05 kN 150 mm zinc 6365914
6 piece
TPDG 245 FS 245 mm 60 mm 0.8 kN 0.87 kN 200 mm zinc 6365922
5 piece
TPDG 345 FS 345 mm 60 mm 0.5 kN 0.55 kN 300 mm zinc 6365949
5 piece
Downloads

Download

EU declaration of conformity TPDG 345 FS / 6365949 , 0.10MB , pdf
Download

Download

TPDG 345 FS / 6365949
Download