UDHOME-ONE floor socket, with floor covering recess, freely equippable, stainless steel

Item no. 7368282 | EAN 4012196874606

7368282 / UDHOME-ONE GV15
15 mm
Product description
Product description
Square floor socket for use in dry-care systems and screed floors in indoor areas. Installation housing with pre-marked insertion openings for pipes (M20/M25). Cover adjustable to top edge of floor covering using four height-adjustment supports. The minimum installation depth is 75 mm, the height-adjustment range + 30 mm. Frame and cover made of stainless steel and visible in the floor covering. Cover with floor covering recess. The load-bearing capacity of 15 kN is only guaranteed when in an unused state. Empty housing for one Modul 45® installation device and one data socket. When delivered, the item is closed with a blanking plate.

When installing a double VDE/NF socket through a mounting support, the use of an angular connector is only possible at an installation height of at least 90 mm. Use straight connectors for lower installation heights.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Application when unused 6.101.1 Dry floor care
Application when used 6.101.1 Dry floor care
Approvals VDE
Cable outlet version Swivellable cord outlet
Cover version Floor covering recess
CO₂ Footprint (GWP) Cradle-to-Gate 11,4073 kg CO₂e / 1 Piece
Device support to accept mounting boxes no
Dimension 140x140x75
Equipment Empty housing
Floor care Dry
Floor covering protection frame no
Floor covering thickness 15 mm
Floor height, max. 105 mm
Floor height, min. 75 mm
Heavy-duty version no
Height 75 mm
Length 140 mm
Material Stainless steel
Number of installable devices 2
Opening mechanism Handle
Protection rating (IP) when unused IP40
Protection rating (IP) when used IP20
Protection rating IK code IK10
Seal installation option no
Suitable for cavity floor installation yes
Suitable for raised floor installation yes
Suitable for screed-covered underfloor ducts no
Suitable for screed-flush closed underfloor ducts no
Suitable for underfloor ducts no
Suitable for wet care no
Vertical load, large area to 15,000 N
Vertical load, small area to 3,000 N
Width 140 mm
With floor covering recess yes
All types

All types

Types Floor covering thickness Item no. Quantity SSU
UDHOME-ONE GV15 15 mm 7368282
1 piece
Downloads

Download

Download

EU declaration of conformity UDHOME-ONE GV15 / 7368282 , 0.11MB , pdf
Download

UDHOME-ONE GV15 / 7368282
Download