UDHOME2 floor socket, with tube body, double VDE, stainless steel

Item no. 7368409 | EAN 4012196975440

Decorative plate
Product description
Product description
Square floor socket for use in wet-care cavity and screed floors in indoor areas. Cable exit for height-adjustable tube body. Installation housing with pre-marked insertion openings for pipes (M20/M25). Cover adjustable to top edge of floor covering using four height-adjustment supports. The minimum installation depth is 110 mm, the height-adjustment range is +25 mm. The load-bearing capacity of 15 kN is only guaranteed when in an unused state.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Cable outlet version Lowerable tube body
CO2 Footprint (GWP) Cradle-to-Gate 16,4212 kg CO₂e / 1 Piece
Cover version Decorative plate
Dimension 140x140x110
Equipment Double VDE socket
Floor care Wet
Floor covering protection frame no
Floor height, max. 135 mm
Floor height, min. 110 mm
Installation depth 110 mm
Length 140 mm
Length of external dimensions 140 mm
Length of installation dimensions 140 mm
Material Stainless steel
Number of mounting boxes 1
Opening mechanism Sash lock
Protection rating (IP) when unused IP45
Protection rating (IP) when used IP20
Protection rating IK code IK10
Suitable for cavity floor installation yes
Suitable for raised floor installation no
Suitable for underfloor ducts no
Suitable for wet care yes
Surface shot peening
Version for Square
Vertical load, large area to 15,000 N
Vertical load, small area to 3,000 N
Wide external dimensions 140 mm
Wide installation dimensions 140 mm
Width 140 mm
With floor covering recess no
All types

All types

Types Cover version Item no. Quantity SSU
UDHOME2 VT2 V Decorative plate 7368409
1 piece
UDHOME2 VT2 Decorative plate 7427097
1 piece
Downloads

Download

Download

EU declaration of conformity UDHOME2 VT2 V / 7368409 , 0.10MB , pdf
Download

UDHOME2 VT2 V / 7368409
Download