Note: This article is discontinued. You can find the current article here: 7410023 / UZD350-4 junction and branch box

UGD350-3 GESR 4 for round installation units, for screed height 70−125 mm

Item no. 7410116 | EAN 4012195431794

70 mm
125 mm
28 mm
48 mm
Round
350 mm
Product description
Product description
Underfloor accessory box for screed-covered underfloor installation ducts with sheet steel side walls. To mount installation units of the selected nominal size. Height can be infinitely adjusted to the nominal screed height (rapid adjustment possible) and the screed can be worked flush to the screed scraping edge. With noise decoupling option after screed laying and can be used with system accessories, also for heavy-duty application.

Side walls prepared for duct widths of 190, 250 and 350 mm.

  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • gas-/battery-actuated setting tool
  • CO₂ footprint (PCF)
Technical data

Technical data

Decouplable yes
Dimension 510x467x70
Duct height, min. 28 mm
Floor plate yes
For pipe connection no
Height-adjustment range, max. 125 mm
Height-adjustment range, min. 70 mm
Installation opening for flush-mount unit Round
Installation opening for on-floor tank no
Material Steel
Minimum screed height 70
Nominal size 350 mm
Nominal size for device installation units R4
Product series EÜK Trunking system
ROHS-conformant yes
Screed height, max. 125 mm
Screed height, min. 70 mm
Seal installation option yes
Suitable for screed-covered underfloor ducts yes
Suitable for screed-flush closed underfloor ducts no
Suitable for underfloor ducts yes
Surface Strip galvanised
Trunking height, max. 48 mm
Trunking width, max. 350 mm
Trunking width, min. 190 mm

Dimensions

Dimension a 362 mm
Dimension A 467 mm
Dimension B 510 mm
Dimension b 383 mm
Dimension d Ø 215 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 20,7443 kg CO₂e / 1 Piece
CO₂ Footprint (GWP) 20,7443 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-04-02T00:00:00.000+0200
All types

All types

Types Screed height, min. Screed height, max. Duct height, min. Trunking height, max. Installation opening for flush-mount unit Nominal size Nominal size for device installation units Item no. Quantity SSU
UGD 350-3 R4 70 mm 125 mm 28 mm 48 mm Round 350 mm R4 7410116
1 piece
UGD 350-3 R7 70 mm 125 mm 28 mm 48 mm Round 350 mm R7 7410120
1 piece
Accessories

System accessories

Products Types Item no. Quantity SSU
Quick height-adjustment aid Quick height-adjustment aid SE UZD3 7410160
4 piece
Protective conductor connection bracket Protective conductor connection bracket 8AWR 6288704
10 piece

Mounting accessories

Products Types Item no. Quantity SSU
Height compensation set for UZD350-3 with height 70–125 mm Height compensation set for UZD350-3 with height 70–125 mm ASH350-3 B115170 7410150
1 piece
Downloads

Download

EU declaration of conformity UGD 350-3 R4 / 7410116 , 0.11MB , pdf
Download

No invitation to tender text is available for this product.