Universal counter-trough, plastic

Item no. 1198022 | EAN 4012196636167

Product description
Product description
Regardless of the type of rail, the counter-trough can be used by applying it onto one side of the clamp clip. Due to an intelligent contour on the backside, the counter-trough can be combined to a double trough. Retrofitting possible without the need to dismantle.
  • Halogen-free; without chlorine, fluorine and bromine
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Clamp clip for flat and U-iron from 4–12 mm
  • Clamp clip for C profile rail, slot width 11–12 mm
  • Clamp clip for C profile rail, slot width 16–17 mm
  • Clamp clip for C profile rail, slot width 18–22 mm
  • Clamp clip for angle irons with 40 mm leg length
  • CO₂ footprint (PCF)
Technical data

Technical data

Clamping range D, max. 22 mm
Clamping range D, min. 16 mm
Colour Light grey; RAL 7035
Counter-trough/clip version Counter sleeve
Dimension 16-22mm
Material Polypropylene
Product series 2056 / 2058
ROHS-conformant yes
Suitable for max. cable diameter 22 mm

Dimensions

Dimension B 27,5 mm
Dimension H 6,8 mm
Dimension L 37 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,011 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,011 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-09-26T00:00:00.000+0200
All types

All types

Types Dimension B Dimension H Dimension L Clamping range D, min. Clamping range D, max. Item no. Quantity SSU
2058UW 12 LGR 18.5 mm 5.8 mm 37 mm 8 mm 12 mm 1198012
100 piece
2058UW 16 LGR 21.5 mm 5.8 mm 37 mm 12 mm 16 mm 1198016
100 piece
2058UW 22 LGR 27.5 mm 6.8 mm 37 mm 16 mm 22 mm 1198022
100 piece
2058UW 28 LGR 33.5 mm 8.3 mm 37 mm 22 mm 28 mm 1198028
100 piece
2058UW 34 LGR 45.5 mm 9.8 mm 37 mm 28 mm 34 mm 1198034
100 piece
2058UW 40 LGR 45.5 mm 10.8 mm 37 mm 34 mm 40 mm 1198040
50 piece
2058UW 46 LGR 51.5 mm 11.8 mm 40 mm 40 mm 46 mm 1198046
50 piece
2058UW 52 LGR 57.5 mm 11.8 mm 40 mm 46 mm 52 mm 1198052
50 piece
2058UW 58 LGR 63.5 mm 11.8 mm 40 mm 52 mm 58 mm 1198058
50 piece
2058UW 64 LGR 69.5 mm 11.8 mm 40 mm 58 mm 64 mm 1198064
50 piece
2058UW 70 LGR 75.5 mm 12.3 mm 40 mm 64 mm 70 mm 1198070
25 piece
2058UW 76 LGR 81.5 mm 12.3 mm 40 mm 70 mm 76 mm 1198076
25 piece
2058UW 82 LGR 87.5 mm 12.3 mm 40 mm 76 mm 82 mm 1198082
25 piece
2058UW 90 LGR 96 mm 12.8 mm 40 mm 82 mm 90 mm 1198090
25 piece
2058UW 100 LGR 106 mm 12.8 mm 40 mm 90 mm 100 mm 1198100
25 piece
Downloads

Download

Download

EU declaration of conformity 2058UW 22 LGR / 1198022 , 0.10MB , pdf
Download

2058UW 22 LGR / 1198022
Download