Unperforated cover A2

Item no. 6052821 | EAN 4012196031818

3000 mm
Product description
Product description
Cover for cable trays and mesh cable trays.
When using covers outdoors, additional measures against the influence of wind must be taken.

Transverse bead from 500 mm width.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, side height 35 mm
  • Cable tray, side height 60 mm
  • Cable tray, side height 85 mm
  • Cable tray, side height 110 mm
  • Mesh cable tray, slant height 35 mm
  • Mesh cable tray, slant height 55 mm
  • Mesh cable tray, slant height 105 mm
  • BET-tested to DIN EN 61537
  • CO₂ footprint (PCF)
Technical data

Technical data

Colour stainless steel
Dimension 50x3000
Fastening type Cover clamp
Maintain electrical functions no
Material Stainless steel 1.4301
Plate thickness 1 mm
Plate thickness 0,04 in
ROHS-conformant yes
Rustproof steel, pickled no
Suitable for cable ladder yes
Suitable for cable tray yes
Suitable for mesh cable tray yes
Surface Bright, treated

Dimensions

Dimension B 50 mm
Height 35 mm
Length 3000 mm
Width 50 mm
Width 2 in

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 2,8362 kg CO2e / 1 Meter
CO₂ Footprint (GWP) 2,8362 kg CO₂e
Declared Unit Metres
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Length Width Plate thickness Item no. Quantity SSU
DRLU 050 A2 3000 mm 50 mm 1 mm 6052821
3 m
DRLU 100 A2 3000 mm 100 mm 1 mm 6052824
3 m
DRLU 200 A2 3000 mm 200 mm 1 mm 6052831
3 m
DRLU 300 A2 3000 mm 300 mm 1 mm 6052834
3 m
DRLU 400 A2 3000 mm 400 mm 1 mm 6052837
3 m
DRLU 500 A2 3000 mm 500 mm 1.5 mm 6052841
3 m
DRLU 600 A2 3000 mm 600 mm 1.5 mm 6052844
3 m
Accessories

Mounting accessories

Products Types Item no. Quantity SSU
Cover clamp, universal A2 Cover clamp, universal A2 DKU A2 6065600
20 piece
Turn buckle A2 Turn buckle A2 AZDR 50 A2 6065309
10 piece
Tightening strap A2K Jet black Tightening strap A2K Jet black SBR 8 A2K 6490192
40 m
Tightening strap A2K, Jet black Tightening strap A2K, Jet black SBR 15 F1K 6490282
25 m
Downloads

Download

EU declaration of conformity DRLU 050 A2 / 6052821 , 0.10MB , pdf
Download

Download
Download
Download

DRLU 050 A2 / 6052821
Download