Note: This article is discontinued.

Unperforated cover FS

Item no. 6052571 | EAN 4012196031696

3000 mm
Product description
Product description
Cover for cable trays and mesh cable trays.
When using covers outdoors, additional measures against the influence of wind must be taken.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

Colour zinc
Dimension 550x3000
Dimension B 550 mm
Dimension H 15 mm
Fastening type Screw-on
Height 35 mm
Length 10 ft
Length 3000 mm
Maintain electrical functions no
Material Steel
Plate thickness 1,5 mm
Plate thickness 0,05 in
Rustproof steel, pickled no
Suitable for cable ladder yes
Suitable for cable tray yes
Suitable for mesh cable tray yes
Surface Strip galvanized
Width 22 in
Width 550 mm
All types

All types

Types Length Width Plate thickness Item no. Quantity SSU
DRLU 050 FS 3000 mm 50 mm 1 mm 6052056
3 m
DRLU 100 FS 3000 mm 100 mm 1 mm 6052103
3 m
DRLU 150 FS 3000 mm 150 mm 1 mm 6052153
3 m
DRLU 200 FS 3000 mm 200 mm 1 mm 6052210
3 m
DRLU 300 FS 3000 mm 300 mm 1 mm 6052307
3 m
DRLU 400 FS 3000 mm 400 mm 1 mm 6052405
3 m
DRLU 500 FS 3000 mm 500 mm 1.5 mm 6052512
3 m
DRLU 550 FS 3000 mm 550 mm 1.5 mm 6052571
3 m
DRLU 600 FS 3000 mm 600 mm 1.5 mm 6052609
3 m
Accessories

Mounting accessories

Products Types Item no. Quantity SSU
Turn buckle FT Turn buckle FT DRL H S FT 6065018
20 piece
Tightening strap FSK, Stone grey Tightening strap FSK, Stone grey SBR 15 FSK 6490280
25 m
Downloads

Download

EU declaration of conformity DRLU 550 FS / 6052571 , 0.10MB , pdf
Download

Download
Download
Download

DRLU 550 FS / 6052571
Download