US 3 support A4

Item no. 6342491 | EAN 4012195705833

2 mm
Product description
Product description
U support in fixed lengths. Dimensions 30 x 50 mm.

For bracket widths of 400 mm or more, or if the bracket is mounted at the end of a suspended support, we recommend the use of the spacer, type DSK 25.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • U support
  • CO₂ footprint (PCF)
Technical data

Technical data

Breakable no
Colour stainless steel
Dimension 50x30x1000
Dimension 30 x 50 x 2,0
Maintain electrical functions no
Material Stainless steel 1.4571
Material thickness 2 mm
Product series US 3 Series
Profile shape U profile
ROHS-conformant yes
Static value A 1,42 cm²
Static value ly 1,52 cm⁴
Static value lz 5,72 cm⁴
Static value Wy 0,7 cm³
Static value Wz 2,29 cm³
Surface Bright, treated
Type of perforation 3 sides perforated
Version for Single profile
With toothing no

Dimensions

Height 30 mm
Length 1000 mm
Width 50 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 7,9057 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 7,9057 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Length Material thickness Item no. Quantity SSU
US 3 30 A4 300 mm 2 mm 6342485
1 piece
US 3 50 A4 500 mm 2 mm 6342488
1 piece
US 3 100 A4 1000 mm 2 mm 6342491
1 piece
US 3 150 A4 1500 mm 2 mm 6342494
1 piece
US 3 200 A4 2000 mm 2 mm 6342497
1 piece
Accessories

Mounting accessories

Products Types Item no. Quantity SSU
U support connector A4 U support connector A4 VUS 3 A4 6018520
1 piece
Protective cap Protective cap US 3 KS OR 6338458
20 piece
Truss-head bolt with nut and washer A4 Truss-head bolt with nut and washer A4 FRS 10x25 A4 6407524
50 piece
Spacer A4 Spacer A4 DSK 25 A4 6416450
10 piece
Hexagonal bolt M10 A4 Hexagonal bolt M10 A4 SKS 10x80 A4 6418248
20 piece
Head plate A4 Head plate A4 KU 3 A4 6348877
1 piece
Downloads

Download

EU declaration of conformity US 3 100 A4 / 6342491 , 0.10MB , pdf
Download

US 3 100 A4 / 6342491
Download