US 7 support A2

Item no. 6341993 | EAN 4012196190157

4 mm
Product description
Product description
U support in fixed lengths. Dimensions 70 x 50 mm.

For bracket widths of 400 mm or more, or if the bracket is mounted at the end of a suspended support, we recommend the use of the spacer, type DSK 61.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • U support
  • CO₂ footprint (PCF)
Technical data

Technical data

Breakable no
Colour stainless steel
Dimension 70 x 50 x 4
Dimension 70x50x6000
Hole width 14 mm
Maintain electrical functions no
Material Stainless steel 1.4301
Material thickness 4 mm
Product series US 7 Series
Profile shape U profile
ROHS-conformant yes
Slot width 40 mm
Static value A 4,59 cm²
Static value ly 13,79 cm⁴
Static value lz 36,84 cm⁴
Static value Wy 4,11 cm³
Static value Wz 10,53 cm³
Surface Bright, treated
Type of perforation 3 sides perforated
Version for Single profile
With toothing no

Dimensions

Height 50 mm
Length 6000 mm
Width 70 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 140,7658 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 140,7658 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Length Material thickness Item no. Quantity SSU
US 7 50 A2 500 mm 4 mm 6341764
1 piece
US 7 100 A2 1000 mm 4 mm 6341810
1 piece
US 7 200 A2 2000 mm 4 mm 6341950
1 piece
US 7 300 A2 3000 mm 4 mm 6341969
1 piece
US 7 600 A2 6000 mm 4 mm 6341993
1 piece
Accessories

Mounting accessories

Products Types Item no. Quantity SSU
U support connector A2 U support connector A2 VUS 7 A2 6018408
1 piece
Protective cap Protective cap US 7 KS OR 6338497
20 piece
Truss-head bolt with nut and washer A2 Truss-head bolt with nut and washer A2 FRS 12x25 A2 6406750
25 piece
DSK 61 A2 spacer DSK 61 A2 spacer DSK 61 A2 6416527
10 piece
Hexagonal bolt M12 A2 Hexagonal bolt M12 A2 SKS 12x100 A2 6418368
20 piece
Downloads

Download

EU declaration of conformity US 7 600 A2 / 6341993 , 0.10MB , pdf
Download

Download

US 7 600 A2 / 6341993
Download