US 7 support A2

Item no. 6338674 | EAN 4012196185771

stainless steel
Product description
Product description
Suspended support (U profile) with welded head plate.

For fastening to horizontal concrete ceilings and steel girders. For bracket widths of 400 mm or more, or if the bracket is mounted at the end of a suspended support, we recommend the use of the spacer, type DSK 61.

  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • U support
  • Environmental Product Declaration (EPD)
  • CO₂ footprint (PCF)
Technical data

Technical data

Bracket length 200 8,3 kN
Bracket length 400 5 kN
Bracket length 600 3,5 kN
Colour stainless steel
Dimension 70x50x800
Maintain electrical functions no
Material Stainless steel 1.4301
Material thickness 4 mm
Maximum tensile load 11 kN
Product series US 7K Series
ROHS-conformant yes
Surface Bright, treated
Type of perforation 3 sides perforated
Version for U profile

Dimensions

Height 50 mm
Length 800 mm
Width 70 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 25,5276 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 25,5276 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200

Technical data

Load diagram, U support, type US 7 K VA

Load diagram, U support, type US 7 K VA
  • Bending of the end of the suspended support at permitted bracket load Bending of the end of the suspended support at permitted bracket load
  • Permitted bracket load in kN without man load Permitted bracket load in kN without man load
  • Bracket length in mm Bracket length in mm
  • Load curves with support lengths in mm Load curves with support lengths in mm
All types

All types

Types Length Colour Item no. Quantity SSU
US 7 K 20 A2 200 mm stainless steel 6338607
1 piece
US 7 K 30 A2 300 mm stainless steel 6338615
1 piece
US 7 K 40 A2 400 mm stainless steel 6338623
1 piece
US 7 K 50 A2 500 mm stainless steel 6338631
1 piece
US 7 K 60 A2 600 mm stainless steel 6338658
1 piece
US 7 K 70 A2 700 mm stainless steel 6338666
1 piece
US 7 K 80 A2 800 mm stainless steel 6338674
1 piece
US 7 K 90 A2 900 mm stainless steel 6338682
1 piece
US 7 K 100 A2 1000 mm stainless steel 6338690
1 piece
US 7 K 110 A2 1100 mm stainless steel 6338704
1 piece
US 7 K 120 A2 1200 mm stainless steel 6338712
1 piece
US 7 K 140 A2 1400 mm stainless steel 6338739
1 piece
US 7 K 150 A2 1500 mm stainless steel 6338747
1 piece
US 7 K 200 A2 2000 mm stainless steel 6338801
1 piece
Accessories

Mounting accessories

Products Types Item no. Quantity SSU
U support connector A2 U support connector A2 VUS 7 A2 6018408
1 piece
Protective cap Protective cap US 7 KS OR 6338497
20 piece
Truss-head bolt with nut and washer A2 Truss-head bolt with nut and washer A2 FRS 12x25 A2 6406750
25 piece
DSK 61 A2 spacer DSK 61 A2 spacer DSK 61 A2 6416527
10 piece
Hexagonal bolt M12 A2 Hexagonal bolt M12 A2 SKS 12x100 A2 6418368
20 piece
Downloads

Download

EU declaration of conformity US 7 K 80 A2 / 6338674 , 0.10MB , pdf
Download
Environmental Product Declaration (EPD) US 7 K 80 A2 / 6338674 , 2.03MB , pdf

US 7 K 80 A2 / 6338674
Download