UTC4 W with 2+2 protective contact sockets, 2 sockets with surge protection

Item no. 7404617 | EAN 4012196687787

7404617 / UTC4 W W2OR2 Ü
218 mm
Product description
Product description
The ready-for-connection UTC4 universal support possesses 2 pre-installed 33° protective contact sockets in white and 2 pre-installed 33° protective contact sockets in orange (with surge protection module, type 3, according to DIN EN 61643-11), 250 V~, 16 A. Suitable for VL connection cables and device installation units of nominal size R7, R9 and 9.

PVC connection cable with connector, 3-pin, type WINSTA® MIDI.
  • CO₂ footprint (PCF)
  • Packaging without plastic
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

Cable length 300 mm
Circuit 2
Connection cable, halogen-free no
Dimension 208x76x45
Line cross-section 2,5 mm²
Material Polyamide
Number of installable devices 4
Plug connector system, system-specific yes
Plug-in system WINSTA® MIDI
Product series UTC Universal support Connect
ROHS-conformant yes
Surge protection yes
Version for Double pure white/double pure orange

Dimensions

Height 60 mm
Length 218 mm
Width 76 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 1,1867 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 1,1867 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Length Item no. Quantity SSU
UTC4 W W2OR2 Ü 218 mm 7404617
1 piece
Downloads

Download

EU declaration of conformity UTC4 W W2OR2 Ü / 7404617 , 0.11MB , pdf
Download

UTC4 W W2OR2 Ü / 7404617
Download