UVS energy distributor with plug connection, special circuit

Item no. 6107988 | EAN 4012196688180

Product description
Product description
Input: 1x three-phase circuit using a self-locking plug connector, 5-pin, type WINSTA® MIDI (connector part).

Output: 6 self-locking plug connectors, 3-pin, in white, 25 A, type WINSTA® MIDI (socket part: 2x L1, 2x L2, 2x L3).

Internal wiring: PVC non-sheathed cable H07V-U2.5.
Input: 1x three-phase circuit using a self-locking plug connector, 5-pin, type WINSTA® MIDI (connector part).

Output: 6 self-locking plug connectors, 3-pin, in white, 25 A, type WINSTA® MIDI (socket part: 2x L1, 2x L2, 2x L3).

Internal wiring: PVC non-sheathed cable H07V-U2.5.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • CO₂ footprint (PCF)
  • Packaging without plastic
  • Packaging made entirely from recycled cardboard
Technical data

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 2,2154 kg CO2e / 1 Piece
Colour of the plug connector system White
Connection type Plug-in system
CO₂ Footprint (GWP) 2,2154 kg CO₂e
Cross-section of the connection cable 4 mm²
Declared Unit (LCA) Units
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
Dimension 150x163x46
Height 46 mm
Input 5-pole
Length 196 mm
Material Steel
No. of outlets 6
Number of input circuits 1
Plug connector system, system-specific yes
Width 149 mm
All types

All types

Types Item no. Quantity SSU
UVS-WIN 6W 6107988
1 piece
Downloads

Download

EU declaration of conformity UVS-WIN 6W / 6107988 , 0.11MB , pdf
Download

No invitation to tender text is available for this product.