UZD350-4 junction and branch box

Item no. 7410076 | EAN 4012197478582

28 mm
58 mm
Universal
350 mm
Product description
Product description
Junction and branch box for screed-covered underfloor installation duct with sheet steel side walls. For mounting of installation units in the mounting lid (to be ordered separately). Can be adjusted continuously to a nominal screed height of 120–165 mm using the quick height-adjustment unit. The screed can be worked up to be flush with the screed edge. With an acoustic decoupling option after screed laying, and with system accessories, it can be used for heavy-duty applications. Insertion of cables with the 2-part EÜK duct.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • gas-/battery-actuated setting tool
Technical data

Technical data

Cover version Universal
Decouplable yes
Dimension 500x480x120
Duct height, min. 28 mm
Floor plate yes
For pipe connection no
Height-adjustment range, max. 165 mm
Height-adjustment range, min. 120 mm
Installation opening for on-floor tank no
Material Steel
Minimum screed height 80
Nominal size 350 mm
ROHS-conformant Exempt
Screed height, max. 165 mm
Screed height, min. 120 mm
Seal installation option yes
Suitable for screed-covered underfloor ducts yes
Suitable for screed-flush closed underfloor ducts no
Suitable for underfloor ducts yes
Surface Strip galvanised
Trunking height, max. 58 mm
Trunking width, max. 350 mm
Trunking width, min. 190 mm

Dimensions

Dimension a 362 mm
Dimension A 480 mm
Dimension b 383 mm
Dimension B 500 mm
Height 120 mm
Length 480 mm
Width 500 mm
All types

All types

Types Screed height, min. Screed height, max. Duct height, min. Trunking height, max. Cover version Nominal size Item no. Quantity SSU
UZD350-4 80125 80 mm 125 mm 28 mm 58 mm Universal 350 mm 7410074
1 piece
UZD350-4 120165 120 mm 165 mm 28 mm 58 mm Universal 350 mm 7410076
1 piece
Downloads

Download

EU declaration of conformity UZD350-4 120165 / 7410076 , 0.11MB , pdf
Download

No invitation to tender text is available for this product.