Note: This article is discontinued.

VGA connection, 1 module, straight outlet, with connection cable

Item no. 6104664 | EAN 4012195898443

VGA
Product description
Product description
Multimedia support with one VGA connection socket, straight cable outlet, with labelling panel, short VGA connection cable (HD15), socket-socket version. Support with locking fastening, suitable for horizontal and vertical installation in the system environment.
For installation in Rapid 45 device installation ducts, Rapid 80 device installation ducts, service poles and underfloor systems.

  • CO₂ footprint (PCF)
Technical data

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,1847 kg CO2e / 1 Piece
Colour Aluminium painted
Combination Basic element with central cover plate
CO₂ Footprint (GWP) 0,1847 kg CO₂e
Declared Unit (LCA) Units
Depth 9 mm
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
Dimension 45x45mm
Fastening type Lock
Halogen-free yes
Height 45 mm
Hinged cover no
Labelling panel With labelling panel
Lamp-wire connector no
Material Polycarbonate
Protection rating IP20
Strain relief option no
Support ring no
Surface version Matt
Transparent no
Use VGA
Width 45 mm
With dust protection no
With printed label no
All types

All types

Types Outlet direction Use Colour Item no. Quantity SSU
MTG-VGA F RW1 - VGA Pure white; RAL 9010 6104658
1 piece
MTG-VGA F SWGR1 Straight VGA Black-grey; RAL 7021 6104661
1 piece
MTG-VGA F AL1 - VGA Aluminium painted 6104664
1 piece
Downloads

Download

No invitation to tender text is available for this product.