Wall and support bracket AW 30 A2

Item no. 6442919 | EAN 4012196209293

3 kN
stainless steel
Product description
Product description
Medium-duty wall and support bracket with welded head plate.

Fastening of the bracket to the U support of width 400 mm or greater using a hexagonal bolt through both sides of the support. Please insert suitable spacers.

  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Wall and support brackets
  • U support
  • U support
  • Environmental Product Declaration (EPD)
  • CO₂ footprint (PCF)
  • Packaging without plastic
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

Angle range, max. 90 mm
Angle range, min. 90 mm
Colour stainless steel
Dimension B610mm
F in kN 3 kN
Hole diameter 13 mm
Maintain electrical functions no
Material Stainless steel 1.4301
Rustproof steel, pickled yes
Surface Bright, treated
Version for Wall and support bracket

Dimensions

Dimension A 50 mm
Dimension B 610 mm
Dimension H 100 mm
Height 100 mm
Length 50 mm
Width 610 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 9,405 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 9,405 kg CO₂e
Declared Unit (LCA) Units
Declared Unit Quantity (LCA) 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200

Technical data

Load diagram, bracket, type AW 30

Load diagram, bracket, type AW 30
All types

All types

Types Width F in kN Colour Item no. Quantity SSU
AW 30 11 A2 110 mm 3 kN stainless steel 6442803
1 piece
AW 30 21 A2 210 mm 3 kN stainless steel 6442838
1 piece
AW 30 31 A2 310 mm 3 kN stainless steel 6442854
1 piece
AW 30 41 A2 410 mm 3 kN stainless steel 6442870
1 piece
AW 30 51 A2 510 mm 3 kN stainless steel 6442897
1 piece
AW 30 61 A2 610 mm 3 kN stainless steel 6442919
1 piece
Accessories

Mounting accessories

Products Types Item no. Quantity SSU
Truss-head bolt with flange nut A2 Truss-head bolt with flange nut A2 FRSB 6x12 A2 6406138
100 piece
Downloads

Download

EU declaration of conformity AW 30 61 A2 / 6442919 , 0.11MB , pdf
Download
Environmental Product Declaration (EPD) AW 30 61 A2 / 6442919 , 2.03MB , pdf

Download
Download

AW 30 61 A2 / 6442919
Download