Wall and support bracket AW 55 A2

Item no. 6443083 | EAN 4012196661879

5.5 kN
stainless steel
Product description
Product description
Heavy-duty wall and support bracket with welded head plate.

Fastening of the bracket to the U support of width 400 mm or greater using a hexagonal bolt through both sides of the support. Please insert suitable spacers.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Wall and support brackets
  • U support
  • Environmental Product Declaration (EPD)
  • CO₂ footprint (PCF)
Technical data

Technical data

Angle range, max. 90 mm
Angle range, min. 90 mm
Colour stainless steel
Dimension 710 mm
F in kN 5,5 kN
Hole diameter 13,5 mm
Maintain electrical functions no
Material Stainless steel 1.4301
Rustproof steel, pickled yes
Surface Bright, treated
Version for Wall and support bracket

Dimensions

Dimension A 60 mm
Dimension B 710 mm
Dimension H 195 mm
Height 195 mm
Length 60 mm
Width 710 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 26,7406 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 26,7406 kg CO₂e
Declared Unit (LCA) Units
Declared Unit Quantity (LCA) 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200

Technical data

Load diagram, bracket, type AW 55

Load diagram, bracket, type AW 55
All types

All types

Types Width F in kN Colour Item no. Quantity SSU
AW 55 21 A2 210 mm 5.5 kN stainless steel 6443063
1 piece
AW 55 31 A2 310 mm 5.5 kN stainless steel 6443067
1 piece
AW 55 41 A2 410 mm 5.5 kN stainless steel 6443071
1 piece
AW 55 51 A2 510 mm 5.5 kN stainless steel 6443075
1 piece
AW 55 61 A2 610 mm 5.5 kN stainless steel 6443079
1 piece
AW 55 71 A2 710 mm 5.5 kN stainless steel 6443083
1 piece
Accessories

Mounting accessories

Products Types Item no. Quantity SSU
Truss-head bolt with flange nut A2 Truss-head bolt with flange nut A2 FRSB 6x12 A2 6406138
100 piece
Downloads

Download

EU declaration of conformity AW 55 71 A2 / 6443083 , 0.11MB , pdf
Download
Environmental Product Declaration (EPD) AW 55 71 A2 / 6443083 , 2.03MB , pdf

Download
Download

AW 55 71 A2 / 6443083
Download