- Product description
-
Product descriptionLight-duty wall and support bracket with welded head plate for screwless mesh cable tray fastening.
Fastening of the bracket to the U support of width 400 mm or greater using a hexagonal bolt through both sides of the support. Please insert suitable spacers.
-
- Technical data
-
Technical data
Angle range, max. 90 mm Angle range, min. 90 mm Colour stainless steel Dimension B610mm F in kN 1,5 kN for width max. 600 mm for width min. 600 Hole diameter 11 mm Maintain electrical functions no Material Stainless steel 1.4301 Product series AW 15 Series ROHS-conformant yes Rustproof steel, pickled yes Surface Bright, treated Version for Wall and support bracket Dimensions
Dimension A 40 mm Dimension B 610 mm Dimension H 80 mm Height 80 mm Length 40 mm Width 610 mm CO2 footprint (Product Carbon Footprint)
CO2 Footprint (GWP) Cradle-to-Gate 4,8946 kg CO2e / 1 Piece CO₂ Footprint (GWP) 4,8946 kg CO₂e Declared Unit Units Declared Unit Quantity 1 Determination date of CO2 value 2025-05-14T00:00:00.000+0200 Technical data
Load diagram, bracket type AW G 15
-
Bending of the bracket tip at permitted bracket load
-
Permitted bracket load in kN without man load
-
Bracket length in mm
-
- All types
-
All types
- Downloads
-
Data sheet AWG 15 61 A2 / 6420640 , 0.21MB , pdfEU declaration of conformity AWG 15 61 A2 / 6420640 , 0.11MB , pdfUK Declaration of Conformity AWG 15 61 A2 / 6420640 , 0.09MB , pdfREACH Declaration of conformity AWG 15 61 A2 / 6420640 , 0.12MB , pdfRoHS Declaration of conformity AWG 15 61 A2 / 6420640 , 0.12MB , pdfEnvironmental Product Declaration (EPD) AWG 15 61 A2 / 6420640 , 2.03MB , pdfSelection aid GR-Magic® , 0.27MB , pdfMounting instructions General information on the mounting of cable support systems , 2.65MB , pdf
Kazakhstan - English