Wide span cable tray WKSG 160 FT

Item no. 6098554 | EAN 4012196766390

no
6000 mm
2 mm
Product description
Product description
Wide span cable tray system, perforated, with a side height of 160 mm.
Magnetic shield insulation without cover 20 dB, with cover 50 dB.

Straight connectors of type WRV 160 should be ordered separately and in the appropriate quantity.

  • Magnetic shield insulation
  • Underwriters Laboratories Inc., USA & Canada
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Wide span cable tray, side height, 160 mm
  • Environmental Product Declaration (EPD)
  • CO₂ footprint (PCF)
Technical data

Technical data

Colour zinc
Connector version Without connectors
Dimension 300x6000
Dimension 160x300x6000
Magnetic shield insulation with cover 50 dB
Magnetic shield insulation without cover 20 dB
Maintain electrical functions no
Material Steel
Mounting perforation in base yes
Plate thickness 2 mm
Product series WKSG Series
ROHS-conformant yes
Rustproof steel, pickled no
Side perforation yes
Surface Hot-dip galvanised
Type of connector, cable support system Screwed
Usable cross-section 455 cm²
Usable cross-section 45500 mm²
Usable length 6000 mm
Wide-span version yes

Dimensions

Dimension B 300 mm
Dimension L 6000 mm
Height 160 mm
Length 6000 mm
Width 300 mm

Loads

Support spacing 3.0 m 2,9 kN/m
Support spacing 3.5 m 2,59 kN/m
Support spacing 4.0 m 2,3 kN/m
Support spacing 4.5 m 2,04 kN/m
Support spacing 5.0 m 1,8 kN/m
Support spacing 6.0 m 1,4 kN/m
Support spacing 7.0 m 1 kN/m
Support spacing 8.0 m 0,7 kN/m

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 21,8201 kg CO2e / 1 Meter
CO₂ Footprint (GWP) 21,8201 kg CO₂e
Declared Unit Metres
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200

Technical data

Load diagram, wide span cable tray, type WKSG 160

Load diagram, wide span cable tray, type WKSG 160
  • Permitted cable tray/ladder load in kN/m without man load Permitted cable tray/ladder load in kN/m without man load
  • Support width in m Support width in m
  • Rail bend in mm at permitted kN/m Rail bend in mm at permitted kN/m
  • Load scheme during testing Load scheme during testing
  • Load curve with cable tray/ladder width in mm Load curve with cable tray/ladder width in mm
  • Strut bend curve according to support width Strut bend curve according to support width
All types

All types

Types Maintain electrical functions Length Width Plate thickness Item no. Quantity SSU
WKSG 162 FT no 6000 mm 200 mm 2 mm 6098550
6 m
WKSG 163 FT no 6000 mm 300 mm 2 mm 6098554
6 m
WKSG 164 FT no 6000 mm 400 mm 2 mm 6098558
6 m
WKSG 165 FT no 6000 mm 500 mm 2 mm 6098562
6 m
WKSG 166 FT no 6000 mm 600 mm 2 mm 6098566
6 m
Accessories

System accessories

Products Types Item no. Quantity SSU
DD cover with turn buckle DD cover with turn buckle WDRL 1116 30 DD 6227604
3 m
Straight connector wide span system FT Straight connector wide span system FT WRVL 160 FT 6227716
2 piece
45° angle connector, internal FT 45° angle connector, internal FT WRWV 160 I FT 6227910
1 piece
45° angle connector, external 160 FT 45° angle connector, external 160 FT WRWV 160 A FT 6227864
1 piece
Joint plate DD Joint plate DD SSLB 300 DD 7070318
20 piece
Adjustable connector FT Adjustable connector FT WRGV 160 FT 6227961
2 piece
90° bend 160 FT 90° bend 160 FT WRB 90 163 FT 6098734
1 piece
Add-on tee 160 FT Add-on tee 160 FT WRAA 163 FT 6098831
1 piece
Corner extension piece 160 FT Corner extension piece 160 FT WEAS 160 FT 6098864
1 piece
Barrier strip 110 DD Barrier strip 110 DD TSG 110 DD 6062335
3 m
Downloads

Download

EU declaration of conformity WKSG 163 FT / 6098554 , 0.10MB , pdf
Download
Environmental Product Declaration (EPD) WKSG 163 FT / 6098554 , 2.03MB , pdf

WKSG 163 FT / 6098554
Download