Wiring trunking, type LK4 60040

Item no. 6178031 | EAN 4012196001378

6178031 / LK4 60040
2000 mm
40 mm
60 mm
Base perforation
Stone grey; RAL 7030
Product description
Product description
Wiring duct, incl. cover and base perforation, for horizontal and vertical routing of electrical cables in the switchgear cabinet. Designed as a metric duct. The nominal dimension of the system size corresponds to the internal dimension of the duct. Retainers are broken out without tools. The flush-floor routing of cables is possible through predetermined break points. Tested to DIN EN 50085-2-3. Special lengths on request.
  • Underwriters Laboratories Inc., USA + CSA, Canada
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • CO₂ footprint (PCF)
  • Packaging without plastic
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

Colour Stone grey; RAL 7030
Creepage current-resistant yes
Dimension 60x40x2000
Fastening type Base perforation
Flexible no
Halogen-free no
Material Polyvinylchloride
Permitted temperature range, max. 60 °C
Permitted temperature range, min. -5 °C
Self-extinguishing yes
Side wall version Slotted
Slot spacing 10 mm
Slot width 4 mm
Usable cross-section 22,38 cm²
With cover yes

Dimensions

Height 60 mm
Length 2000 mm
Width 40 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 1,3809 kg CO2e / 1 Meter
CO₂ Footprint (GWP) 1,3809 kg CO₂e
Declared Unit (LCA) Metres
Declared Unit Quantity (LCA) 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Length Width Height Fastening type Colour Item no. Quantity SSU
LK4 60040 2000 mm 40 mm 60 mm Base perforation Stone grey; RAL 7030 6178031
2 m
Accessories

System accessories

Products Types Item no. Quantity SSU
Wire retainer for type LK4 and LK4 N Wire retainer for type LK4 and LK4 N LK4 H 6178092
100 piece
Cover LK4 D 40 Cover LK4 D 40 LK4 D 40 6178484
2 m

Mounting accessories

Products Types Item no. Quantity SSU
Spreading rivet, KSN 1 Spreading rivet, KSN 1 KSN1 6178520
100 piece
Body-bound rivet, KSN 22 Body-bound rivet, KSN 22 KSN22 6178525
100 piece
Plastic rivet tool KNW1 Plastic rivet tool KNW1 KNW1 6178527
1 piece
Plastic rivet tool KNW2 Plastic rivet tool KNW2 KNW2 6178529
1 piece
Release pliers Release pliers AKZ2 6178533
1 piece
Spacer Spacer AH1 6178540
100 piece
Spacer Spacer AH2 6178542
100 piece
Downloads

Download
Download

Download

EU declaration of conformity LK4 60040 / 6178031 , 0.10MB , pdf
Download
REACH Declaration of conformity LK4 60040 / 6178031 , 0.12MB , pdf

LK4 60040 / 6178031
Download