Wiring trunking, type LK4 80025

Item no. 6178940 | EAN 4012195017202

2000 mm
25 mm
80 mm
Base perforation
Stone grey; RAL 7030
Product description
Product description
Wiring duct, incl. cover and base perforation, for horizontal and vertical routing of electrical cables in the switchgear cabinet. Designed as a metric duct. The nominal dimension of the system size corresponds to the internal dimension of the duct. Retainers are broken out without tools. The flush-floor routing of cables is possible through predetermined break points. Tested to DIN EN 50085-2-3. Special lengths on request.
  • Underwriters Laboratories Inc., USA + CSA, Canada
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • CO₂ footprint (PCF)
  • Packaging without plastic
  • Packaging made entirely from recycled cardboard
Technical data

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 1,5936 kg CO2e / 1 Meter
Colour Stone grey; RAL 7030
Creepage current-resistant yes
Dimension 80x25x2000
Fastening type Base perforation
Flexible no
Halogen-free no
Height 80 mm
Length 2000 mm
Material Polyvinylchloride
Permitted temperature range, max. 60 °C
Permitted temperature range, min. -5 °C
Self-extinguishing yes
Side wall version Slotted
Slot spacing 10 mm
Slot width 4 mm
Usable cross-section 18,67 cm²
Width 25 mm
With cover yes
All types

All types

Types Length Width Height Fastening type Colour Item no. Quantity SSU
LK4 80025 2000 mm 25 mm 80 mm Base perforation Stone grey; RAL 7030 6178050
2 m
LK4 80025 2000 mm 25 mm 80 mm Base perforation Stone grey; RAL 7030 6178940
32 m
Accessories

Mounting accessories

Products Types Item no. Quantity SSU
Release pliers Release pliers AKZ2 6178533
1 piece
Spacer Spacer AH1 6178540
100 piece
Spacer Spacer AH2 6178542
100 piece
Downloads

Download
Download

Download
Download

EU declaration of conformity LK4 80025 / 6178940 , 0.10MB , pdf
Download
REACH Declaration of conformity LK4 80025 / 6178940 , 0.12MB , pdf

LK4 80025 / 6178940
Download