Wiring trunking, type LKVH 50037

Item no. 6178582 | EAN 4012195803744

6178582 / LKVH 50037
2000 mm
37.5 mm
50 mm
Base perforation
Light grey; RAL 7035
Product description
Product description
Halogen-free wiring duct according to DIN EN 50085-2-3, incl. cover and base perforation, for horizontal and vertical routing of electrical cables in the switchgear cabinet. Designed as a DIN duct. Retainers are broken out without tools. The flush-floor routing of cables is possible through predetermined break points. Tested to DIN EN 50085-2-3. Special lengths on request.
  • Underwriters Laboratories Inc., USA + CSA, Canada
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Halogen-free; without chlorine, fluorine and bromine
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • CO₂ footprint (PCF)
  • Packaging without plastic
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

Colour Light grey; RAL 7035
Creepage current-resistant yes
Dimension 50x37,5x2000
Fastening type Base perforation
Flexible no
Halogen-free yes
Material Polycarbonate/Acrylnitrile-butadiene-styrene
Permitted temperature range, max. 90 °C
Permitted temperature range, min. -25 °C
Product series LKVH
ROHS-conformant yes
Self-extinguishing yes
Side wall version Slotted
Slot spacing 12,5 mm
Slot width 5 mm
Usable cross-section 14,24 cm²
With cover yes

Dimensions

Height 50 mm
Length 2000 mm
Width 37,5 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 2,5459 kg CO2e / 1 Meter
CO₂ Footprint (GWP) 2,5459 kg CO₂e
Declared Unit Metres
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Length Width Height Fastening type Colour Item no. Quantity SSU
LKVH 50037 2000 mm 37.5 mm 50 mm Base perforation Light grey; RAL 7035 6178582
48 m
Accessories

System accessories

Products Types Item no. Quantity SSU
Wire retainer for type LKV and LKV N Wire retainer for type LKV and LKV N LKV H 6178349
100 piece
Cover LKVH D 37 Cover LKVH D 37 LKVH D 37 6178670
24 m

Mounting accessories

Products Types Item no. Quantity SSU
Spreading rivet, KSN 1 Spreading rivet, KSN 1 KSN1 6178520
100 piece
Body-bound rivet, KSN 22 Body-bound rivet, KSN 22 KSN22 6178525
100 piece
Plastic rivet tool KNW1 Plastic rivet tool KNW1 KNW1 6178527
1 piece
Plastic rivet tool KNW2 Plastic rivet tool KNW2 KNW2 6178529
1 piece
Downloads

Download

Download

EU declaration of conformity LKVH 50037 / 6178582 , 0.10MB , pdf
Download

No invitation to tender text is available for this product.