Fits every battery-powered screwdriver: The pre-tensioner bit for earthing pipe clamp
Considerable time savings during mounting
The pre-tensioner bit for OBO earthing pipe clamps provides a noticeable time saving during mounting. A unique product on the market, the pre-tensioner fits in all standard bit holders (1/4 inch, 6.3 mm) of all makes of battery-powered screwdrivers, making additional tensioning and machining unnecessary. The following video clearly shows just how simple that is: https://youtu.be/oI1lzFBamQ4
A further advantage is that the strip does not need to be shortened or cut with panel shears, as it simply rolls up. Additional tools for pre-tensioning are not required. On the one hand, this saves time and reduces the number of necessary work steps. On the other, it also reduces the risk of injury, as sharp cut edges become a thing of the past.
The pre-tensioner is perfectly matched to the strip width and height of the OBO earthing pipe clamps 927 and the EX BES clips. However, it can also be used for earthing pipe clamps of other manufacturers with similar properties.
The pre-tensioner bit shows clearly that providing benefits during installation as well as offering the greatest possible advantages for the customer are always the focus of all OBO products.The pre-tensioner effectively shortens the work time on the construction site, considerably reduces the risk of injury and always provides visually high-quality, standardised results.