Plug-in installation technology in underfloor systems
Now also available with WAGO WINSTA®

Time-saving installation
The continuous installation technology can be mounted quickly, flexibly and without tools. The ready-for-connection universal supports are equipped with either the WIELAND GST® connector system or now also with the WAGO WINSTA® connector system. A retroinstallation can also be carried out with just a few actions. Here, with both systems, the cables are connected directly to the underfloor distributors via connection cables. During installation, combinations with two power circuits with triple, double and single sockets in the appropriate universal supports are possible. The universal supports are also available with surge protection.
Versatile system accessories
From energy distribution through to device connection: The electrical supply can be connected directly, from the Consolidation Point in the base through to the socket. Here, the energy distributors are mounted at central points under the floor surfaces and supply the installed floor boxes, cassettes and service outlets in a star shape. The plug-in installation can be carried through directly to the socket using the preconfigured universal supports. The corresponding installation accessories include, amongst other things, the connection cables.
The plug-in Modul 45connect® installation technology from OBO Bettermann offers ready-for-connection pre-installation in underfloor systems, which, with the WIELAND GST® and now the WAGO WINSTA® plug systems, allows a flexible power supply from the floor. The installation technology, which can be connected through to the socket, makes the floor boxes flexible in the replanning of office areas.