The new OBO flush-mounted boxes

Quality and speed redefined
With innovative product details, the OBO flush-mounted boxes offer time savings and make work easier on any construction site. During the sustainable production of the flush-mounted boxes, we use up to 80% high-quality recycled materials. The 100% halogen-free material of the flush-mounted boxes offers extra safety in the event of fire, reducing the creation of toxic smoke gases.
Your benefits:
- Sustainable production
80% of the product made from high-quality recycled products. - Halogen-free material
Low smoke gas production, low corrosion, safe. - Connector with bayonet lock
The bayonet lock can be coupled on both sides, thus providing maximum flexibility and faster installation. It needs just a small turning movement to create an extremely stable connection between the flush-mounted boxes. - Labelled cable and pipe entries
Saves time during selection: The labelled cable and pipe entries make decision-making simple. - Membrane entries made of TPE
The airtight concealed boxes stand out through special thermoplastic elastomer (TPE) membrane entries. Can be pierced easily with cables and pipes, meaning no additional tools are needed. - 4x 3 screw domes
4 screw domes, each with 3 holes, always allow exact alignment and exact fastening of the device. Even if plastering has not been entirely successful.
All the variants of the OBO flush-mounted boxes
The OBO flush-mounted boxes are available as device boxes, device connection boxes, electronics boxes and wall outlet boxes – both as standard and as airtight variants. Whatever variant you choose, they will always offer a real installation benefit.
Airtight flush-mounted boxes
Complete innovation in the OBO portfolio: The airtight flush-mounted boxes. They avoid air currents between the masonry and the interior of the residence, thus preventing heat loss. They are particularly suitable for masonry made of bricks with continuous cavities, such as vertical coring bricks.
- Innovation in the OBO portfolio
- Air currents, heat loss and chimney effects are prevented
- Suitable for masonry made of bricks with continuous cavities

Flush-mounted device boxes
Flush-mounted device boxes accept devices such as switches or sockets. With a construction depth of 46 mm, they are particularly suitable for opposing installation in thin walls, for example in room partitions.
- To accept switches or sockets
- Construction depth 46 mm
- Suitable for opposite installation in thin walls

Device connection boxes
The device connection boxes also accept devices such as switches or sockets. They stand out due to their additional clamping space. They are available in the construction depth 66 mm.
- To accept switches or sockets
- They stand out due to their additional clamping space
- Construction depth 66 mm

Device connection box for thin walls
The best of both worlds: The UE 46 device connection box combines the low depth of a device box with the additional side clamping space of a device connection box. The device connection box can also be installed on the opposite side in thin walls.
- Unites the benefits of device boxes and device connection boxes
- Low depth
- Additional side clamping space

Double version: Device and device connection boxes
In contrast to the individual boxes, double boxes offer additional space for cables or clamps, as well as countless cable and pipe entries. The clear installation space increase means that they are ideally suited to multimedia applications.
- Additional space for cables and terminals
- Considerable increase in installation space
- Ideal for the installation of multimedia applications

Nail strap sockets
For rapid fastening: The nail strap sockets are particularly suitable for soft walls or mortar joints, where the nails can be knocked in easily. Long plastering work becomes a thing of the past.
- For rapid fastening
- Suitable for soft walls or mortar joints
- Long plastering work becomes a thing of the past

Flush-mounted electronics boxes
The flush-mounted electronics boxes offer additional construction space for electronics components or for cable reserves. They possess additional entries in the side walls, as well as 2 additional entries up to M20 in the floor.
- Additional construction space for electronics components or cable reserves
- Numerous entries in the side walls
- 2 additional entries up to M20 in the base

Wall outlet sockets
The smallest flush-mounted boxes of the portfolio: The wall outlet boxes are used wherever only one cable is required. Their optimised shape offers more cabling space and the oval opening simplifies working.
- The smallest flush-mounted boxes of the OBO portfolio
- Can be used, for example, for stairwell lighting
- Optimised shape for additional cabling space