Cover, unperforated FT

Item no. 6052002 | EAN 4012196606030

3000 mm
Product description
Product description
Unperforated cover for cable trays and cable ladders in indoor and outdoor areas, for the protection of the cables against damage and dirt. Fastening with cover clamp. When the cover is used under the impact of wind, suction or pressure, additional securing measures must be carried out.
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Colour zinc
Dimension 100x3000
Dimension B 100 mm
Fastening type Cover clamp
Length 3000 mm
Maintain electrical functions no
Material Steel
Plate thickness 0,7 mm
Rustproof steel, pickled no
Suitable for cable ladder yes
Suitable for cable tray yes
Suitable for mesh cable tray yes
Surface Hot-dip galvanised
Width 100 mm
All types

All types

Types Length Width Plate thickness Item no. Quantity SSU
DRLU 050 FT 3000 mm 50 mm 0.7 mm 6052000
3 m
DRLU 100 FT 3000 mm 100 mm 0.7 mm 6052002
3 m
DRLU 200 FT 3000 mm 200 mm 0.7 mm 6052004
3 m
DRLU 300 FT 3000 mm 300 mm 0.7 mm 6052006
3 m
DRLU 400 FT 3000 mm 400 mm 0.9 mm 6052008
3 m
DRLU 500 FT 3000 mm 500 mm 0.9 mm 6052010
3 m
DRLU 600 FT 3000 mm 600 mm 0.9 mm 6052012
3 m
Accessories

Mounting accessories

Products Types Item no. Quantity SSU
Turn buckle FT Turn buckle FT DRL H S FT 6065018
20 piece
Tightening strap A2K Jet black Tightening strap A2K Jet black SBR 8 A2K 6490192
40 m
Tightening strap A2K, Jet black Tightening strap A2K, Jet black SBR 15 A2K 6490282
25 m
Downloads

Download

Download

EU declaration of conformity DRLU 100 FT / 6052002 , 0.10MB , pdf
Download

Download
Download

DRLU 100 FT / 6052002
Download