0° socket, protective contact, single

Item no. 6119703 | EAN 4012197481612

1
Single 0°
Product description
Product description
Protective contact socket, single 0°, with increased touch protection, with screwless terminals, 2-pin, 16 A, 250 V~, with connection terminals according to IEC 60884-1.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Installation electrotechnical expertise
  • CO2-reduced material
  • Recycling material ratio in %
  • Reusable after de-installation/dismantling
Technical data

Technical data

Closable no
Coding no
Colour Pure orange; RAL 2004
Connection type Screwless terminal
Cover Central plate
Dimension 45x45x42
Ejection mechanism no
Error current protection no
Fastening type Lock
For more difficult conditions (according to VDE) no
Halogen-free yes
Hinged cover no
increased touch protection yes
Insulated installation no
Labelling panel no
Material Polycarbonate Eco
Mounting type Device installation duct
Nominal current 16 A
Nominal voltage 250 V
Number of poles 2
Number of units 1
Operating temperature, max. 40 °C
Operating temperature, min. -5 °C
Power reserve no
Printed label/coding Without printing
Product series Modul 45® socket
Protection rating Other
ROHS-conformant yes
Rotated central insert no
Socket angle 0°
Socket version Protective contact
Special power supply Without special power supply
Surface Matt
Surface version Matt
Surge protection no
Transparent no
Version for Single 0°
Warning light no
With fine-wire fuse no
With functional lighting no
With on/off switch no
With orientation lighting no

Dimensions

Height 45 mm
Width 45 mm

Materials and Packaging

Recycled material content 90 %
All types

All types

Types Number of units Version for Colour Item no. Quantity SSU
STD-D0N RW1 1 Single 0° Pure white; RAL 9010 6119700
1 piece
STD-D0N ROR1 1 Single 0° Pure orange; RAL 2004 6119703
1 piece
STD-D0N MZGN1 1 Single 0° Mint green; RAL 6029 6119706
1 piece
STD-D0N SRO1 1 Single 0° Signal red; RAL 3001 6119709
1 piece
STD-D0N SWGR1 1 Single 0° Black-grey; RAL 7021 6119712
1 piece
STD-D0N AL1 1 Single 0° Aluminium painted 6119715
1 piece
Downloads

Download

EU declaration of conformity STD-D0N ROR1 / 6119703 , 0.11MB , pdf
Download

No invitation to tender text is available for this product.