10 m air-termination rod with 6-legged air-termination rod stand

Item no. 5400810 | EAN 4012196219339

5400810 / irod 10
10000 mm
Product description
Product description
• Tele lightning protection system against direct lightning strikes into plants, such as biogas plants
• Consisting of air-termination rod and air-termination rod stand
• Please order concrete foot, edge protection and threaded rods separately
Technical data

Technical data

Connection Round conductor
Dimension 10000mm
High voltage-resistant, insulated version no
Material Stainless steel 1.4301
ROHS-conformant yes
Version for Air-termination rod with stand

Dimensions

Dimension B 1800 mm
Dimension d min. 48,3 mm
Dimension L 10000 mm
Length 10000 mm
All types

All types

Types Length Item no. Quantity SSU
irod 10 10000 mm 5400810
1 piece
Downloads

Download

REACH Declaration of conformity irod 10 / 5400810 , 0.13MB , pdf
RoHS Declaration of conformity irod 10 / 5400810 , 0.13MB , pdf

No invitation to tender text is available for this product.