Note: This article is discontinued. You can find the current article here: 7027361 / Cross-over 110 FS

110 FS cross-over

Item no. 7004710 | EAN 4012196216192

Product description
Product description
Horizontal cross-over for all cable tray types of 110 mm side height.

Fastening materials should be ordered separately.

  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Bend (angle) 90°
Change of direction Horizontal
Connector version Without connectors
Dimension 110x500
Dimension R 150 mm
Height 4 in
Height 110 mm
Maintain electrical functions no
Material Steel
Material thickness, floor plate 1,5 mm
NATO hole pattern no
Rail thickness 1,25 mm
Rustproof steel, pickled no
Surface Strip galvanised
Type of connector, cable support system Screwed
Wide-span version no
Width 20 in
Width 500 mm
All types

All types

Types Width Item no. Quantity SSU
RK 140 FS 400 mm 7004699
1 piece
RK 150 FS 500 mm 7004710
1 piece
Accessories

Mounting accessories

Products Types Item no. Quantity SSU
Truss-head bolt with flange nut F Truss-head bolt with flange nut F FRSB 6x12 F 6406122
100 piece
Downloads

Download

EU declaration of conformity RK 150 FS / 7004710 , 0.10MB , pdf
Download
REACH Declaration of conformity RK 150 FS / 7004710 , 0.12MB , pdf

RK 150 FS / 7004710
Download